??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23140.0015 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23140. - Plain Clamps, DIN 6314, flat
Bill of material
23140.0015 Clamp
BESTNR
Ref. No.
23140.0015
B1
14.0 mm
L
125 mm
A
20 mm
B2
40 mm
B3
14 mm
E1
21 mm
E2
50 mm
SCHRM
For screws, metric
M 12, M 14
SCHRZ
For screws, inch
1/2"
G
Weight
640 g
Embedded user actions